Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(25 Počet produktových řad)
Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.
Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.
They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.
They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
Screw On Glides includes a metal screw designed to be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. The Teflon material allows for a smooth, slippery surface that permits furniture to glide easily across the floor.
It is easy to install and remove by screwing it in and ensuring a stronghold on the attached item. It has a hole that provides a fixing entry for the screw without damaging the washer. Easy to maintain and resistant to moisture and chemicals. They are often used for furniture, medical devices, and moving parts of machinery.
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.
These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.
Available in a choice of thread sizes to suit your application.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.
M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.
The nut has a crossed driver and can therefore be used with a cross-head screwdriver.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.
These Walking Aid Feet Rubber are designed to provide a secure grip and durability to pipes, or round tubes joined together, creating a complex structure and framework. Available in I and T shape to connect two or three tubes, creating a tight, secure seal.
It is easy and quick to install thanks to its push fit system. Resistant to chemical agents and damage. Used in various industries, including automotive to connect fuel lines and brake lines, construction to connect pipes in plumbing and HVAC systems and medical devices.
Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.
It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.
These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.
It can be used for a variety of industries, including construction and manufacturing.
Square Tubes are available with various options for joining square tubes. There are 7 types available. Type 1 has 2 levels and 4 directions. Type 2 has 1 level, 2 directions. Type 3 has 2 levels, 4 directions and a top thread. Type 4 has 2 levels, 4 directions and a bottom thread and type 5 has 2 levels, 4 directions and 2 threads. Type 6 has 2 levels, 5 directions and a bottom thread, and type 7, one level and 2 directions.
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.
It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.
Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.
Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku