Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(24 Počet produktových řad)
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.
Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.
They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.
They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
Screw On Glides includes a metal screw designed to be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. The Teflon material allows for a smooth, slippery surface that permits furniture to glide easily across the floor.
It is easy to install and remove by screwing it in and ensuring a stronghold on the attached item. It has a hole that provides a fixing entry for the screw without damaging the washer. Easy to maintain and resistant to moisture and chemicals. They are often used for furniture, medical devices, and moving parts of machinery.
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.
Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.
A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of sizes.
These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.
The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.
These Walking Aid Feet Rubber are designed to provide a secure grip and durability to pipes, or round tubes joined together, creating a complex structure and framework. Available in I and T shape to connect two or three tubes, creating a tight, secure seal.
It is easy and quick to install thanks to its push fit system. Resistant to chemical agents and damage. Used in various industries, including automotive to connect fuel lines and brake lines, construction to connect pipes in plumbing and HVAC systems and medical devices.
Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. They can also be used as tube feet, providing a base to prevent scratches and damage when products come into contact with a surface.
This range caters to metric threads and offers quick and easy assembly. The insert features a ribbed shank design that provides added positive-gripping power.
Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. The high quality finish is ideal for product presentation.
The round insert features a ribbed shank, which provides easy insertion. This also provides positive-gripping power to aid retention of the insert in its assembly.
Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.
Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.
Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.
Finned Plugs push into a tube hole and prevent ingress from dirt. The hole plug is fitted with soft fins that make it an ideal choice for thin-walled copper tubing applications.
The design also features a small, unobtrusive pull-tab that makes fitting and removal quick, as well as easy.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku