Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(33 Počet produktových řad)
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Oval Feet Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.
They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.
Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.
Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.
Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.
Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.
They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.
They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
Screw On Glides includes a metal screw designed to be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. The Teflon material allows for a smooth, slippery surface that permits furniture to glide easily across the floor.
It is easy to install and remove by screwing it in and ensuring a stronghold on the attached item. It has a hole that provides a fixing entry for the screw without damaging the washer. Easy to maintain and resistant to moisture and chemicals. They are often used for furniture, medical devices, and moving parts of machinery.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
These Walking Aid Feet Rubber are designed to provide a secure grip and durability to pipes, or round tubes joined together, creating a complex structure and framework. Available in I and T shape to connect two or three tubes, creating a tight, secure seal.
It is easy and quick to install thanks to its push fit system. Resistant to chemical agents and damage. Used in various industries, including automotive to connect fuel lines and brake lines, construction to connect pipes in plumbing and HVAC systems and medical devices.
Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.
It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.
These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.
It can be used for a variety of industries, including construction and manufacturing.
Square Tubes are available with various options for joining square tubes. There are 7 types available. Type 1 has 2 levels and 4 directions. Type 2 has 1 level, 2 directions. Type 3 has 2 levels, 4 directions and a top thread. Type 4 has 2 levels, 4 directions and a bottom thread and type 5 has 2 levels, 4 directions and 2 threads. Type 6 has 2 levels, 5 directions and a bottom thread, and type 7, one level and 2 directions.
Collar plugs feature a self tapping design which makes them easy to install. Very durable due to their thick wall, they are difficult to dislodge and offer a secure connection.
Designed to protect your equipment from dust, debris and other external elements. Ideal for sandblasting and other applications in the construction and automotive industries.
Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. They can also be used as tube feet, providing a base to prevent scratches and damage when products come into contact with a surface.
This range caters to metric threads and offers quick and easy assembly. The insert features a ribbed shank design that provides added positive-gripping power.
Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.
Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.
Long-lasting and durable, you are sure to find an insert for your next project.
Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.
It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku