Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(16 productgroepen)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
One-touch bevestigingen met kogelvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing.
Ze bestaan uit drie delen: een lichaam, een veer en een kogellager. De veer houdt het kogellager op zijn plaats en wanneer ze wordt ingedrukt, koppelt ze los van het lichaam, waardoor de bevestiging loslaat. Het kogellager houdt de bevestiging vast wanneer deze terug in het lichaam wordt gedrukt.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze zijn bestand tegen temperaturen tot 180C en kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
One-touch bevestigingen met kogelvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing.
Ze bestaan uit een lichaam, een veer en een kogellager. De veer houdt het kogellager in zijn positie en wanneer ze wordt ingedrukt, maakt het contact met het te klemmen voorwerp en houdt dit stevig op zijn plaats. Als opnieuw aan het bevestigingsmiddel wordt getrokken, laat het kogellager het voorwerp los waarna het direct kan worden verwijderd.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
One-touch bevestigingen met nokvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing.
Het bestaat uit een lichaam, een veer en een nok. De veer houdt de nog op zijn plaats en wanneer de hendel 45 uit positie wordt getrokken, draait het rond een draaipunt om de vergrendeling veilig in of uit te schakelen. De nik schakelt uit als opnieuw aan de bevestiging wordt getrokken, waardoor het voorwerp eenvoudig kan worden verwijderd.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze zijn bestand tegen temperaturen tot 130C en kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
One-touch bevestigingen met trekvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing. Ze zijn eenvoudig verwijderbaar en herpositioneerbaar terwijl de verbinding wordt behouden.
Het bevat twee onderdelen: een trekvergrendeling en een metalen basis. De metalen basis bevindt zich langs de ene kant van de bevestiging, terwijl de trekvergrendeling zich aan de andere kant bevindt. Wanneer de twee onderdelen worden samengevoegd, maakt het trekvergrendelingsmechanisme verbinding met het voorwerp, waardoor dit stevig op zijn plaats wordt gehouden. Trek de twee delen uit elkaar om het voorwerp los te maken met behulp van het trekvergrendelingsmechanisme, wat eenvoudig met een enkele aanraking kan gedaan worden.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
Pasbussen werken samen met one-touch bevestingen om onderdelen precies te positioneren en uit te lijnen. Ze bieden een veilig en precies middel om artikelen op hun plaats te houden.
Ze zijn bedoeld om artikelen nauwkeurig en exact te vinden en vast te houden, evenals paneel- en afdekkingsbevestigingen vast te zetten. Klembussen anderzijds kunnen dienen als ontvangers voor one-touch bevestigingen. One-touch bevestigingen kunnen worden geïnstalleerd zonder de nood aan bussen.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze zijn bestand tegen temperaturen tot 180C en kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
Verhogingsplaten zijn mechanische componenten die samen met schuifsloten worden gebruikt om andere onderdelen of voorwerpen te heffen en te ondersteunen. Er zijn twee variëteiten in dit assortiment: een rechthoekige en een vierkantige.
Ze worden gebruikt om de hoogte van het blokkeeroppervlak te vergroten, zodat dit toegankelijker en eenvoudiger te gebruiken wordt. Ze zijn corrosiebestendig, wat langdurige prestaties garandeert, zelfs onder zware omstandigheden, en ze blijven op hun plaats en verschuiven niet tijdens het gebruik.
Ze worden veelvuldig gebruikt in een aantal industriële toepassingen, zoals de auto- en luchtvaartsectoren en medische apparatuur.
Schaalplaten worden gebruikt om schuifklemmen nauwkeurig en herhaald te plaatsen langs lineaire geleiders of assen. Er zijn twee varianten beschikbaar, elk met een aparte montagestijl.
Enerzijds enkele schaalplaten en anderzijds dubbele schaalplaten. Binnen elk van hen bestaat er een montagetype. Het schroefmontagetype met geboorde gaten of kleefmontage heeft een schets van de locatie van het schroefgat, niet geboord.
Ze hebben een gemarkeerde schaal of rasterpatroon dat langs één van beide of beide randen loopt, wat gebruikers een indicatie geeft. Het is duurzaam en slijtagebestendig.
Ze worden veelvuldig gebruikt in een aantal industriële toepassingen, zoals de auto- en luchtvaartsectoren en medische apparatuur.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan