Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

DIN Vidalar M4

 (5 Ürün grupları)


Altıgen Başlı Kapak Vidaları - Plastik

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, PEEK, PC, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black


Series Code :SR1992

Seri Kodu: SR1992

Havşa Başlı Vida Kapakları - Standart Plastik Baş

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Series Code :SR2012

Seri Kodu: SR2012

Makine Vidaları - Bombe

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Seri Kodu: SR1972

Makine Vidaları - Havşalı

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Seri Kodu: SR1967

Makine Vidaları - Silindir

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black