Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Yaylı Klipsler Standard Tekerlekler

 (6 Ürün grupları)


Bırakılabilir Kablo Bağları

Bu kablo bağları, bağın tepesindeki basit mekanizma sayesinde kolayca bırakılabildiklerinden, tekrar kullanılabilme avantajı sunar. İki farklı türde sunulur.

Isıyla Sabitleştirilmiş Kablo Kelepçeleri

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

Series Code :SR1817

Seri Kodu: SR1817

Standart Kablo Kelepçeleri

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Seri Kodu: SR1785

Yaprak Menteşeler - Erkek Saplama Eklenti Montajlı

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

Series Code :SR5330

Seri Kodu: SR5330

Yaprak Menteşeler - Şeffaf Plastik

Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.

Yapraklı Menteşeler - Havşalı Montaj

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

Series Code :SR5506

Seri Kodu: SR5506 ,SR5562