Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(18 Ürün grupları)
Cıvata Koruma Kapakları, cıvata başlarını ve somunları hava koşullarına karşı korur. Cıvata başları, vida başları ve somunlar için idealdir. Zarif bir görünüm oluşturur ve dış mekan uygulamaları için harika bir seçimdir.
Bu ürün grubu birçok uygulamaya uyan pek çok farklı boyutta sunulur. Bu kapaklar Emperyal UNF, Metrik ISO 4017 veya DIN 933 standart cıvatalara uyar.
Çeşitli renklerde mevcuttur.
Hose Protection Sleeves are strong covers that protect hoses against heat, abrasion and noise reduction. Resistant to heat, ozone and abrasions. Can withstand temperatures ranging from 110ºC up to 185ºC.
Mükemmel aşınma direnci.Montajı kolay.Konektörler, bağlantı elemanları, birleştirme bağlantıları, kablolar ve hortumlar için idealdir. Malzeme: 1050 Ballistic Nylon, PA, PES; PO Renk: Siyah Seri Kodu: SR1080, , SR1108, SREHSS
Hose Protection Sleeves that are Mining Safety approved. Durable coatings are approved to protect hoses against heat, abrasion and bursts. Can withstand temperatures ranging from -40C up to +130C. The US Mine Safety and Health Administration (MSHA) has approved this product. Effective in minimising a concentrated stream of pinhole leaks, while maintaining high burst resistance.
ABD Maden Güvenlik ve Sağlık İdaresi (MSHA) onaylı bir üründür.Yüksek aşınma ve patlama direncine sahiptir.Isı direnci: -40 C ila +130 CŞirketinizin logosu ve parça numarası bilgileriyle markalanabilir.Standart rulo uzunluğu: 50 metredir. Malzeme: Polyester, Nylon Renk: Black Seri Kodu: , SR1082
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.
How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.
The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.
Series Code :SR5538
Seri Kodu: SR5538 ,SR5548
Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Spiral-wrapped Hose Protectors are intended to protect hydraulic, pneumatic and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.
Hortumun ömrünü önemli ölçüde uzatır.Maliyetli onarımları, duruş sürelerini ve operatör güvenliği olaylarını azaltır.Azami aşınma ve ezilme direnci sağlar.Bir koruma manşonuyla eşleştirildiğinde üstün koruma sağlar. Malzeme: HDPE, PP Renk: Sarı, Siyah Seri Kodu: SRV0021, SR1084, SRV0052, SR1081
Spiral-wrapped Hose Protectors for mining safety. Flame retardant and anti-static properties are approved, making it ideal for subterranean applications. Designed to protect hydraulic, pneumatic, and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.
Standard and Premium Fire Protection Sleeves shield cables, hydraulic leads and rubber hose lines from extreme temperatures, flames, radiation heat, and liquid metal spills. The inner sleeve has strong insulating capabilities and can withstand temperatures as high as 700C. The Standard variant has a thinner outer cover than the Premium option.
Yapışkan tabanıyla hızla ve kolayca monte edilir. Kelepçe uçları kabloları yerine tespit etmek için kapağın altına bastırılır. Çeşitli demet çaplarına uygun iki farklı ebadı mevcuttur. Akrilik yapıştırıcılı, UL94 V-0 sınıfı gri PVC. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.
Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.
The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin