Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit Eklenti Somunları

 (178 Ürün grupları)


Kablo Kelepçeleri - Kancalı Taban - Menteşe Kilitli Üst Parça

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Kablo Kelepçeleri - Menteşeli Kilitleme

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Kablo Kelepçeleri - Takmalı, Ayarlı

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Kanatlı Saplama Kapakları

Finned Stud Caps seal and protect threaded bar ends from dirt and moisture. The interior fins give a secure grip, making them ideal for a variety of diameters. Easy to install and remove, with or without a grip.

Çok çeşitli saplamaları korumak için kullanılır.Saplamaların pas veya korozyona uğramasını önler ve aşınmadan korur.Üretimde, korkuluklarda, çitlerde, mobilyada ve diğer uygulamalarda kullanılır. Malzeme: LDPE, LDPE - PIR Renk: Doğal renk, Sarı Seri Kodu: SR1056

Kanatlı Saplama Kapakları PCR

Finned Stud Caps are designed to protect a variety of studs. The internal fins provide a secure fit and they are flexible to accommodate different diameters, using a single part. These caps prevent rust and corrosion, while protecting studs from abrasion. Easy to install and remove. They are suitable for various applications including manufacturing, railings, fences and furniture.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRCAPCR

Kapatma Kapakları

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

Vida başlarını korumak için tasarlanmış olup dekoratif amaçlı kullanım için idealdir.Yerine takılır, kir ve neme karşı korur.Tıbbi ve endüstriyel gibi uygulamalarda kullanılır. Malzeme: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Renk: Sarı, Silver, Doğal renk, Siyah, Gri, Beige, Beyaz, Brown, Yeşil, Mavi, Violet, Kırmızı, Pink Seri Kodu: SR1811, SR1889

Kaplanmış Konik Tapalar

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

Dışbükey kenarları sayesinde sağlam bir oturma sağlayacak şekilde tasarlanmıştır.Kirleticilere, döküntülere ve hasara karşı korur.Malzemesi gereği tekrar kullanılabilir ve sızdırmazlığın etkinliğini etkilemez. Malzeme: Silicone Renk: Gri, Sarı, Dark Green, Light Green, Beyaz, Kırmızı, Siyah, Pink, Purple, Mavi, Dark Blue, Clear Seri Kodu: SR5751

Kare Ayak Yüksükleri

Square Feet Ferrules are intended to add stability, floor protection and a polished appearance to equipment. Covers sharp tube edges and square legs, providing them with impact and wear resistance. They are adaptable, allowing for easy application.

Boru uçlarına su, nem, kir veya tozun zarar vermesini önlemek için kullanılır.Kaplama veya koruma için tasarlanmıştır ve sivri tüp kenarlarını örtmek için kullanılır.Otomotiv, elektrik ve tıp sektörlerinde kullanılabilir. Malzeme: LDPE Renk: Siyah Seri Kodu: SR1521

Kare Boru Eklentileri - Çok İşlevli PCR

Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Siyah Seri Kodu: SRILQPCR

Kare Boru Uçları

Kare Eklentiler ve Kızaklar, zarif bir görünü sağlar ve kare şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.

Çeşitli boru ürünlerinde sıkı oturan bir bağlantı için tasarlanmıştır. Bazı parçalar, zemine ve diğer yüzeylere hasar gelmesini önlerken dış elementlere karşı boruyu korur.

Çeşitli seçenek ve stillerde sunulur: standart yivli eklentiler, hafif kare eklentiler ve metalik kare eklentiler. Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar.

  • Kare boru tipi ürünlerde kullanılan son kat ürünü.
  • Mobilya ve endüstriyel ekipman uygulamalarında idealdir.
  • Zeminlerin hasar görmesini önlemeye ve boruyu dış etkenlerden korumaya yardımcı olur.
Malzeme: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Renk: Silver, Siyah, Beyaz, Mid Grey, Mavi, Kırmızı, Sarı, Brown, Yeşil, Dark Grey, Gri Seri Kodu: SR5722, SRANQ, SR1540, SR1542

Kare Uç Kapakları

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

Boru biçimli ürünlerin son kat işlemi için idealdir.Parçanın kolaylıkla takılmasını sağlayan esnek malzeme.Boruları kir, toz ve diğer döküntülerden korur. Malzeme: PVC Renk: Black Seri Kodu: SR1523

Kavrama PCR'li Kanatlı Saplama Kapakları

Finned Stud Caps with Grip are designed to protect a variety of studs. They provide both safety and an enhanced grip for secure handling. The internal fins provide a secure fit and they are flexible to accommodate different diameters, using a single part. These caps prevent rust and corrosion, while protecting studs from abrasion. Easy to install and remove. They are suitable for various applications including manufacturing, railings, fences and furniture.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRCA2PCR

Kaymak Kauçuk Pedler

Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.

Kağıt Maskeleme Tapaları

Paper Masking Plugs are designed to seal off openings during painting, coating or surface treatment processes. Made from high-quality paper, they offer excellent flexibility and durability. The are resistant to chemicals. Ideal for use on metal, plastic, glass and wood surfaces.

  • Designed to protect and seal off openings during painting, coating, or surface treatment processes.
  • Allows for easy insertion and removal, ensuring a tight and secure fit in a wide range of hole sizes and shapes.
Malzeme: Crepe Paper Renk: Brown Seri Kodu: SR6113

Kilitli Kablo Kelepçesi

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Kilitli Çekme Mandalı

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Series Code :SR5538

Seri Kodu: SR5538 ,SR5548

Kolay Çekmeli Maskeleme Kapakları

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Kolay Çekmeli Maskeleme Kapakları imalat sürecinde çubuklar, borular ve tüpler gibi uç parça profilleri için mükemmel koruma sunar.Tipik uygulamalar arasında eloksal, kumlama, toz kaplama, elektro kaplama ve genel boya hatları yer almaktadır.Mümkün olan en iyi uyumu sağlamak için, iç çap boyutu maskelenecek parçanın dış çapından yaklaşık yüzde 10 daha küçük olmalıdır. Malzeme: EPDM, Silicone, Silicone Rubber, PVC Renk: Siyah, Doğal renk, Clear, Sarı Seri Kodu: SR1096, SR6119, SR5755, SRF0079

Konik Biçimli Eklenti Somunları

A range of Insert Nuts with a cone-shaped design. Options include designs with and without a flange that features a hexagonal driver that is compatible with an M6 or M8 Hexagonal Key (Allen Key).

These nuts provide a strong and permanent thread into wood and wood-based products and applications. They screw easily into a panel, and the external thread ensures positive locking. The featured flange prevents the nut from penetrating too far into the panel.

  • Material: Zinc Alloy
  • Colour: Natural (Silver)

Konik Kapak ve Tapalar - Ağır Hizmet

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

Dişli ve dişsiz boruları, girişleri ve erişim noktalarını depolama ve nakliye sırasında hasardan, tozdan ve döküntüden koruyun.Ağır Hizmet Tipi bir duvara ve azami koruma için konik sızdırmazlık halkasına sahiptir.Makine, otomotiv ve endüstriyel uygulamalarda kullanılır. Malzeme: LDPE Renk: White, Red Seri Kodu: SR1003

Konik Kapak ve Tapalar - Geniş Flanş

Geniş Flanşlı Konik Kapaklar ve Tapalar, rulman yüzenin etrafında ekstra koruma sağlar. Daha geniş flanş tasarımı, parçaların kazayla eşleşen parçaya düşmesini önler. Tapa veya kapak olarak kullanılmak üzere tasarlanmıştır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli parçalar, genellikle depolama ve nakliye sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarımıyla kolayca takılıp çıkarılır.

  • Tapanın kazayla temas parçasına itilmesini önler.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları, kimya ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE, LDPE - PIR Renk: Kırmızı, Mavi, Sarı Seri Kodu: SR1001, SR1115, SRF0030

Konik Kapaklar ve Tapalar - Standart

Standart Konik Kapaklar ve Tapalar, kapak veya tapa olarak kullanılmak üzere tasarlanmış çok yönlü parçalardır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli tapalar veya kapaklar genellikle depolama ve taşıma sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarıma sahip çift işlevli parçalar kolayca takılıp çıkarılır. Kapsamlı ürün grubunda, 2,9 mm ila 345 mm arasında çok çeşitli boyutlar sunulur.

  • Tapa tasarımı birçok iç ve dış çapa uygundur.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE, LDPE - PIR Renk: Kırmızı, Mavi, Siyah, Clear, Sarı Seri Kodu: SR1000, SR1111, SRF0020

Konik Kapaklar ve Tapalar - Standart PCR

Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRSTCPCR

Konik Kağıt Kapaklar

Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.

  • Tapered Paper Caps are a type of protective cap, that can withstand temperatures up to 204 C.
  • Ideal use for end of tubes, pipes or other cylindrical objects.
  • Made from a mixture of post-consumer and virgin materials, making them a recyclable option.
Malzeme: Crepe Paper Renk: Brown Seri Kodu: SR6114

Krom Kaplama Dikdörtgen Eklentiler

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Dikdörtgen Eklentiler farklı boru uygulamalarına takılır.
  • Düzgün ve tertipli bir görüntü verir.
Malzeme: ABS, PE Renk: Silver, Black Seri Kodu: SR5721, SR1553

Kubbeli Başlıklı Yuvarlak Boru Uçları PCR

This series of Round Tube Inserts features a dome head design that is ideal for applications where appearance is important. The smooth finish provides an attractive solution for both furniture and industrial uses. They protects the ends of round tubes from the elements and sharp edges. These inserts serve as shock absorbers and protective caps. Wear and tear is reduced by preventing dirt, moisture and debris from entering the round tube profile.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Siyah Seri Kodu: SRILTTPCR

  • / 8