Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Geçmeli Önden Montaj

 (17 Ürün grupları)


Ayaklı Torba Bağları

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Seri Kodu: SR2051

Ayarlanabilir Tel Klipsi

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

Bölünmüş Yönlendirme Klipsi

Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.

Ek Yeri Tutucuları

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Fiber Bobinleri

Fibre Management range supports low-profile Fibre Reels for spooling excess fibre on PCB board. Some can be broken apart to form controlled bend around 90 or 180 degree turn. Some reels can be stacked and mounted over PC Board. Made from Natural and Black Nylon. UL94 V0 and UL94 V2 rated options.

Series Code :SREFA04

Seri Kodu: SREFA04

Fiber Ek Yeri Tepsileri - Sistem, Set

Ideal for eliminating macro and micro bends that occur during mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. Can use with splice holders, splice protectors and bend limiting tubing. Lids, trays and hinges also sold separately.

Fiber Kesik Adaptörleri

Fiber Kesik Adaptörleri SC konnektör için delik kesiğini ST konnektör için delik kesiğine dönüştürür. Optik fiber bölücü, aramid telleri olan kablonun ayrılıp mekanik olarak sonlandırılmasını sağlar. UL94-V2 standardına uygun Siyah veya Doğal Naylondan mamuldür.

Gömme Tutamaklar - Vida Bağlantılı

Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.

Kablo Kelepçeleri - Takmalı, Yuvarlak Tel Kelepçesi

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR2081

Seri Kodu: SR2081

Kablo Kelepçeleri - İtmeli/Naylon

This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.

Kilitlemesiz Tel Kelepçeleri

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Kilitli Kablo Kelepçesi

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Menteşeli Kilitli Kablo Kelepçeleri

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Mini Tel Kelepçeleri

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Seri Kodu: SR2104

Optik Fiber Bükülmesini Sınırlandırıcı Klipsler

Optic Fibre Bend Limiting Clips are made from Natural and Black Nylon. Designed to provide protection against breaks and kinks in any fibre routing applications. UL94 V0 and UL94 V2 rated options available.

Series Code :SROFTHSP

Seri Kodu: SROFTHSP

Çekme Tutamakları - Kemer Biçimli Plastik

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Seri Kodu: SR5587, SR5586

Çekme Tutamakları - Metal/Flanş Montajlı

Flange Mount Hinged Pull Handles are heavy duty spring loaded handles that lay flat when not in use. The handle is made of glass-filled nylon and the spring loaded design returns to the flat position automatically.