Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(4 Ürün grupları)
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Metric O-rings and Kit used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Sıvı girişini ve gaz sızıntılarını önler.Emperyal O-Halkalar, Metrik O-Halkalar, Avrupa Metrik O-Halkaları ve O-Halkası Yüzey Contaları (ORFS) mevcuttur.Bu kitler contaları depolama veya nakliye sırasında hasardan korumak için sarılır. Malzeme: FPM 75, NBR 70, FPM, NBR Renk: Siyah Seri Kodu: SRV0064, SR6152
Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin