Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

LDPE O-Halka Mühürleri Açık

 (3 Ürün grupları)


Dişli Koruma Kapakları - UNF Dişler

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver.
  • It is compatible with NS and NF Class 1-2-3 standard threads.
  • Used in various applications, including hydraulic, pneumatic, and general engineering.
Malzeme: LDPE, HDPE Renk: Red, Yellow Seri Kodu: SR1077, SRF0029

Menteşeli Yatak Koruma Tapaları - Yivli Açık

Opened Hinge-Bearing Protection Plug with a ribbed design provides strong protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Its open centre design allows easy suspension during storage and painting. Can withstand temperatures ranging from -10C up to +110C.

Sağlam koruma sunan Koruma Tapası. Menteşe yataklarına ve döner mafsallara kir ve nem girmesini önler. Profil, parçanın depolama ve boyama sırasında asılmasını sağlayan açık bir merkeze sahiptir.

  • Açık olarak sağlanır.
Malzeme: LDPE Renk: Yellow Seri Kodu: SRF0016

Titreşim Azaltıcı Tapalar - AYPE

Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.

  • Designed to be a reliable and efficient solution for reducing and dampening vibrations.
  • It is used with BSP hydraulic fittings.
  • Used in industries such as machinery, electronics, and automotive.
Malzeme: LDPE Renk: Clear Seri Kodu: SR6112