Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(9 Ürün grupları)
Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.
BSP ve Gas Dişler için O-Halka Dişli Tapa, sıkıştırılmış bir flanş kenarı ile hidrolik dişlerde su geçirmezlik ve üstün sızdırmazlık sağlayan O-Halka içerir. O-Halka sıkı sızdırmazlık oluşturup toz, kir, partiküller ve nemin parçaya girmesini önler.
BSP ve Gas dişlere uygun O-Halkalar lokma anahtarı, tornavida veya elle takılabilir.
Kesin sızdırmazlığın sistem bütünlüğü için kritik önem taşıdığı petrol ve gaz, sıhhi tesisat ve otomotive sektörlerinde yaygun olarak kullanılır.
Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.
Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.
Fibre Management range supports low-profile Fibre Reels for spooling excess fibre on PCB board. Some can be broken apart to form controlled bend around 90 or 180 degree turn. Some reels can be stacked and mounted over PC Board. Made from Natural and Black Nylon. UL94 V0 and UL94 V2 rated options.
Series Code :SREFA04
Seri Kodu: SREFA04
Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Metric O-rings and Kit used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Sıvı girişini ve gaz sızıntılarını önler.Emperyal O-Halkalar, Metrik O-Halkalar, Avrupa Metrik O-Halkaları ve O-Halkası Yüzey Contaları (ORFS) mevcuttur.Bu kitler contaları depolama veya nakliye sırasında hasardan korumak için sarılır. Malzeme: FPM 75, NBR 70, FPM, NBR Renk: Siyah Seri Kodu: SRV0064, SR6152
Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.
Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.
Threaded O-ring Plugs are designed for use on UNF Threads. Provides a watertight seal with a compressed flange lip, and optional O-ring. Ensures superior leak prevention for hydraulic threads. Ideal for flat-faced hydraulic fittings. Can withstand temperatures from -40F up to 230F (-40C to 110C).
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin