Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metal Hidrolik ve Sıvı Koruması

 (5 Ürün grupları)


Havalandırma Kapakları

Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.

Yüksek oranda hava akışı sağlar.Nem ve parçacık kirlenmesini kontrol ederek ekipmanı korur.Basınca ve sıvı seviyelerinden gelen talebe maruz kalan uygulamalar için idealdir. Malzeme: Alüminyum Renk: Black Seri Kodu: SRV0019, SRV0018

Hortum Manşonu Yüksükleri

Sleeve Ferrules are used to secure the hose protection sleeve by crimping it to the hose. This prevents damage and leaks, and protects hoses from wear, pressure and corrosion.

  • Used to seal the sleeve on a hose.
  • Crimped on to hose assembly.
Malzeme: Alüminyum Renk: Alüminyum Seri Kodu: SR1098

Sonsuz Vidalı Hortum Kelepçeleri

Worm Drive Hose Clamps are designed to fasten hoses to fittings, and other connectors. To reduce hose distortion when clamping a flexible rubber hose, use a stamped band with rolled edges rather than a perforated one. The strap splits from the hose housing, allowing installation and removal without disconnecting the hose or tube. Used in a variety of fields, including automotive, plumbing and HVAC.

  • Consists of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped.
  • Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal.
  • Used in various industries, including automotive, plumbing and HVAC.
Malzeme: Stainless steel AISI 430/W2, Stainless steel AISI 304/W4 Renk: Natural Seri Kodu: SR6100, SR6121

Sıvı Seviyesi Göstergesi Kapakları - Prizmatik

Prismatic Fluid Level Indicator Caps are resistant to solvents, oils, greases, and other chemical agents. The prismatic windows allow the viewing of liquid levels in various applications and are resistant to oils and solvents.Yüksek stabilite sağlayan gerçek cam sunar.Çizilmeye dayanıklıdır.Bir yiv içine yerleştirilmiş conta, bu nedenle kaybolmaz.Yiv tasarımı, kontrol camı sıkıştırıldığında mührün ekstrüzyonu önler. Malzeme: Alüminyum Seri Kodu: SR6580

T Başlı Cıvata Hortum Kelepçeleri

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Malzeme: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Renk: Natural Seri Kodu: SR6122, SR6101