Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

DIN Kubbe Somun

 (2 Ürün grupları)

Liste Kılavuz

Dome Nuts - Metal

Stokta Üretimde

Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.

Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.

  • Material: Stainless Steel, Mild Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Dome Nuts - Nylon

Stokta Üretimde

These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.

It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.

  • Material: Nylon
  • Colour: Natural, Black
  • DIN 1587 rated

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)