Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Ayarlanabilir Keyed Tıkırtı Önleyici Halkalar

 (4 Ürün grupları)


Baskılı Ayarlanabilir T-Kulp

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Baskılı Sürgüler - Ayarlanabilir/Kelebek Tutamaklı

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Düz Sıkıştırmalı Kollu Sürgüler

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Series Code :SR5090

Seri Kodu: SR5090

Çeyrek Tur - Modüler Yıldız Topuz

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural