Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kendinden Yapışkanlı Duvar Tespitli

 (16 Ürün grupları)


Ayaklı Torba Bağları

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Seri Kodu: SR2051

Açık Dirsekli Kaplo Klipsleri

One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.

Belge Tutucular

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Dekoratif Vida Kapakları

Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.

  • Designed to conceal exposed screw heads and provide a more decorative and polished look.
  • It has a wide range of up to 16 colours.
  • Used in applications like furniture, cabinets, office decor and even automotive decor.
Malzeme: ABS Renk: Alüminyum, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, White, Light Oak, Grid Seri Kodu: SR1600

Ek Yeri Tutucuları

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Fiber Kılavuzları

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Gömme Torba Bağları

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Kendiliğinden Yapışkanlı Diskler

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Series Code :SR1577

Seri Kodu: SR1577

Kendiliğinden Yapışkanlı Kaymaz Pedler

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Seri Kodu: SR5808

Kendinden Yapışkanlı Tel Klipsi

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

Yapışkan Montajlı Kablo Kelepçesi Ayağı

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR1718

Seri Kodu: SR1718

Yapışkan/Vida Montajlı Tel Kelepçesi

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Yapışkanlı Faturalı Flanş Koruyucuları

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

Yükseltilmiş yüzeyli Flanş Koruyucuları, yapıştırıcı astarlıdır ve kolay bir soy ve yapıştır tasarımına sahiptir.Özel yapıştırıcı, sıkı bir şekilde yapışır ve normal koşullarda kalıntı bırakmaz.DIN ve ANSI flanş standartlarına uygundur. Malzeme: Rubber Renk: Black Seri Kodu: SR1361

Yapışkanlı Tam Yüzey Flanş Koruyucuları

Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.

Yapışkanlı Tam Yüzey Flanş Koruyucuları, kolay yapışıp çıkan tasarımla yapışkan sırta sahiptir.

  • ‌Özel yapıştırıcı sıkıca yapışır ve normal koşullarda kalıntı bırakmaz.
  • 15 libre derecelendirmeyle ANSI B16.5 ve ASME B16.47 standartlarına uygundur.
Malzeme: PE Renk: Black Seri Kodu: SR1373

Yapışkanlı kızaklar

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Series Code :SR1461

Seri Kodu: SR1461

İtme Montajlı Kablo Kelepçesi Tutucu

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Seri Kodu: SR2022