Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kendinden Kılavuzlu Halka Somunlar

 (3 Ürün grupları)


Halka Somunlar

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Matkap Uçlu ve Kendi Delen Vidalar - Tava Başlı

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

İzolatörler

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Series Code :SR2702

Seri Kodu: SR2702