Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kendinden Kılavuzlu Giriş Halkaları

 (5 Ürün grupları)


Matkap Uçlu ve Kendi Delen Vidalar - Tava Başlı

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Membran Giriş Halkaları - Delik Montajlı

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Membran Giriş Halkaları - Kenar Tutmalı

Kablo Salmastrası birçok kablo ve telin geçmesini sağlayıp keskin kenarlardan da korur. Kabloları derli toplu ve düzenli tutar. Çeşiti malzeme seçenekleriyle sunulur: 80 C sürekli çalışma sıcaklığına sahip UL94 V2 sınıfı doğal Naylon 6/6 veya 65 Shore A sertlik sınıfı ve 180 C sürekli çalışma sıcaklığına sahip Siyah Silikon Kauçuk. Tüm boyutlar, ürün kurulu durumda olarak verilmiştir.

Membran Giriş Halkası - Plaka Montajlı

Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.

İzolatörler

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Series Code :SR2702

Seri Kodu: SR2702