Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kendinden Kılavuzlu Açık

 (4 Ürün grupları)


Matkap Uçlu ve Kendi Delen Vidalar - Tava Başlı

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Menteşeli Yatak Koruma Tapaları - Yivli Açık

Opened Hinge-Bearing Protection Plug with a ribbed design provides strong protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Its open centre design allows easy suspension during storage and painting. Can withstand temperatures ranging from -10C up to +110C.

Sağlam koruma sunan Koruma Tapası. Menteşe yataklarına ve döner mafsallara kir ve nem girmesini önler. Profil, parçanın depolama ve boyama sırasında asılmasını sağlayan açık bir merkeze sahiptir.

  • Açık olarak sağlanır.
Malzeme: LDPE Renk: Yellow Seri Kodu: SRF0016

Menteşeli Yatak Koruma Tapası - Açık

Opened Hinge-Bearing Protection Plug offers durable protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Its open centre design allows for easy suspension during storage and painting. Can withstand temperatures ranging from -30C up to +50C.

Sağlam koruma sunan Koruma Tapası. Menteşe yataklarına ve döner mafsallara kir ve nem girmesini önler. Profil, parçanın depolama ve boyama sırasında asılmasını sağlayan açık bir merkeze sahiptir.

  • Açık olarak sağlanır.
Malzeme: PP Renk: Grey Seri Kodu: SRF0008

İzolatörler

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Series Code :SR2702

Seri Kodu: SR2702