Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Edge Holding Kaynaklı

 (9 Ürün grupları)


Anti Rotasyon BDK Destekleri

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

BDK Destek Ayakları - Kenar Kilitlemeli Vidalı Montaj, Uzun Burun

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Series Code :SR2758

Seri Kodu: SR2758

BDK Destek Ayakları - Ters Kilitlemeli/Kenar Tutmalı

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

BDK Köşe Kenar Kilitlemeli Destekler

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

BDK Köşe Kenar Kilitlemeli Destekler - Yaylı Geçme

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Gizli Menteşeler - Kaynaklı

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Series Code :SR5545

Seri Kodu: SR5545

Gizli Menteşeler - Vidalı

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Seri Kodu: SR5468

Metal Köşe Menteşeleri

Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

Yaylı Menteşeler - Açık ve Kapalı Konum

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.