Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(7 Ürün grupları)
Bushing made from natural rubber and steel. These bushings are available in three types and a mix of sizes to suit your purpose.
Series Code :SR6485
Seri Kodu: SR6485
These Square Machine Screws are utilised in various situations where the benefits of a square head shape are coupled with the advantages of plastic material. It is a lighter, corrosion-resistant alternative to metal machine screws.
It is appropriate for electrical applications with minimal shock or short circuit risk. Furthermore, it is corrosion resistant, making them appropriate for use in areas where exposure to moisture or chemicals is a problem. Because they are lightweight, they lower the total weight of the assembly, making them useful in applications where weight reduction is needed.
It provides increased grip and torque transmission, making it perfect for applications requiring secure attaching with the ease of hand tightening. Commonly used in industries such as electronics, automotive, and consumer goods.
Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Seri Kodu: SR2332, SR2335
Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.
Dairesel veya kare yapısal boruları yerinde tutmak için üretilmiştir.Birçok delik çapı arasından seçim yapılabilir.Alüminyum ve Çelik olmak üzere iki malzeme seçeneği mevcuttur. Malzeme: Alüminyum, Steel Renk: Black, Grey Seri Kodu:
Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
Seri Kodu: SR2762
A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.
İki dairesel yapısal boru için giriş noktalarına sahiptir.Gri veya siyah seçenekleri mevcuttur.Birden fazla delik ebadını destekler.Alüminyum ve Çelik olmak üzere iki malzeme seçeneği mevcuttur. Malzeme: Stainless Steel, Alüminyum Renk: Natural, Black Seri Kodu:
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin