Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Fixed Manivela Sürgü Nylon Kumaş Manşonlar

 (6 Ürün grupları)


Düz Sıkıştırmalı Kollu Sürgüler

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Series Code :SR5090

Seri Kodu: SR5090

Hortum Koruma Manşonları

Hose Protection Sleeves are strong covers that protect hoses against heat, abrasion and noise reduction. Resistant to heat, ozone and abrasions. Can withstand temperatures ranging from 110ºC up to 185ºC.

Mükemmel aşınma direnci.Montajı kolay.Konektörler, bağlantı elemanları, birleştirme bağlantıları, kablolar ve hortumlar için idealdir. Malzeme: 1050 Ballistic Nylon, PA, PES; PO Renk: Siyah Seri Kodu: SR1080, , SR1108, SREHSS

Hortum Koruma Manşonları - Maden Güvenliği Onaylı

Hose Protection Sleeves that are Mining Safety approved. Durable coatings are approved to protect hoses against heat, abrasion and bursts. Can withstand temperatures ranging from -40C up to +130C. The US Mine Safety and Health Administration (MSHA) has approved this product. Effective in minimising a concentrated stream of pinhole leaks, while maintaining high burst resistance.

ABD Maden Güvenlik ve Sağlık İdaresi (MSHA) onaylı bir üründür.Yüksek aşınma ve patlama direncine sahiptir.Isı direnci: -40 C ila +130 CŞirketinizin logosu ve parça numarası bilgileriyle markalanabilir.Standart rulo uzunluğu: 50 metredir. Malzeme: Polyester, Nylon Renk: Black Seri Kodu: , SR1082

Kaldır ve Çevir Tipi Baskılı Sürgü

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

Series Code :SR6483

Seri Kodu: SR6483

Kilit Kulpları

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Yerleştirme Plakaları

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.