Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(23 Ürün grupları)
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.
It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.
It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.
It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.
Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.
It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.
It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.
Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.
It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Spring Loaded Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly.
It is suitable for applications including shears, presses and moulding machines. Commonly used in heavy industries such as manufacturing, automotive and shipping.
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
Seri Kodu: SR2765
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.
Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.
The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.
The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.
Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin