Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Polyamide Boru Uçları Tırtıklı Topuzlar

 (3 Ürün grupları)


Yuvarlak Ayak Yüksükleri - Konik

Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

Tüpleri, çubukları ve dişleri korur.Kaymaz ve çizilmez zeminler.Mobilya imalatı, perakende ve ticari uygulamalarda kullanılır. Malzeme: PVC, Nylon, LDPE - PIR Renk: Siyah, Beyaz, Doğal renk Seri Kodu: SR1520, SRF0069

Yuvarlak Ayak Yüksükleri - Standart

Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

Tüpleri, çubukları ve dişleri korur.Kaymaz ve çizilmez zeminler.Mobilya imalatı, perakende ve ticari uygulamalarda kullanılır. Malzeme: LDPE, PVC, LDPE - PIR Renk: Beyaz, Siyah Seri Kodu: SR1510, SR1516, SRF0070, SRF0082

İtmeli Kılavuzlar

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.