Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Ayarlanabilir Adhesive Gergi Kolları

 (1 Ürün grubu)


Ayarlanabilir Kablo Kelepçeleri

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.

Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • It organise and secure cables.
  • Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
  • Used in construction to secure electrical wires, manufacturing, and office.
Malzeme: PA, PA66 Renk: Natural, Black Malzeme Tutuşabilirlik Standardı: UL94 V-0, UL94 V-2Seri Kodu: , SRWAC