Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Rectangular Arkadan Montaj Screw On

 (2 Ürün grupları)


Çekme Tutamakları - Köprü Biçimli Plastik

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Çekme Tutamakları - Yaylı

This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application..

Seri Kodu: SR5436