Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Series Code :SR2788
Seri Kodu: SR2788
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 12,1964 TL - 12,1964 TL | 21432 Stokta |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| 3,8829 TL - 3,8829 TL | Teslim süresini öğrenmek için tıklayın |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1.378 in
35.0 mm
|
||
| 1,8925 TL - 1,8925 TL | 48000 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 1,8393 TL - 1,8393 TL | 42750 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
||
| 1,4298 TL - 1,4298 TL | 353880 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 1,2616 TL - 1,2616 TL | 272175 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 1,9661 TL - 1,9661 TL | Teslim süresini öğrenmek için tıklayın |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| 1,7979 TL - 1,7979 TL | 119880 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
| 1,6192 TL - 1,6192 TL | 56050 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 2,1554 TL - 2,1554 TL | 6000 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| 1,8925 TL - 1,8925 TL | 11232 Stokta |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 1,4298 TL - 1,4298 TL | 42940 Stokta |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 1,9661 TL - 1,9661 TL | 40280 Stokta |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| 1,2616 TL - 1,2616 TL | 344010 Stokta |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 4,5841 TL - 4,5841 TL | 59356 Stokta |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
| 2,1554 TL - 2,1554 TL | 2700 Stokta |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| 1,6612 TL - 1,6612 TL | 179163 Stokta |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| 1,9661 TL - 1,9661 TL | 19000 Stokta |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| 1,6192 TL - 1,6192 TL | 100000 Stokta |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 3,8586 TL - 3,8586 TL | 41986 Stokta |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin