Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
Seri Kodu: SR1706
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Kablo Tutucu Yaklaşık Çapı | Uyumlu Delik Çapı | Toplam Çap | Renk | Azami Pano Kalınlığı | Tam Malzeme | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 3,6105 TL - 4,2982 TL | 247000 Stokta |
0.248 in
6.3 mm
|
0.374 in
9.5 mm
|
0.705 in
17.9 mm
|
Siyah
|
0.063 in
1.6 mm
|
Poliamid 66
|
0.252 in
6.4 mm
|
||
| 5,35 TL - 5,35 TL | 58755 Stokta |
0.264 in
6.7 mm
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
Siyah
|
0.126 in
3.2 mm
|
Poliamid 66
|
0.39 in
9.9 mm
|
||
| 10,3763 TL - 10,3763 TL | Teslim süresini öğrenmek için tıklayın |
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
0.406 in
10.3 mm
|
Siyah
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| 5,0971 TL - 6,0073 TL | 48258 Stokta |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
Siyah
|
0.063 in
1.6 mm
|
Heat Stabilized Nylon 6/6
|
0.264 in
6.7 mm
|
||
| 6,0666 TL - 6,0666 TL | Teslim süresini öğrenmek için tıklayın |
|
|
1.217 in
30.9 mm
|
Siyah
|
0.126 in
3.2 mm
|
Poliamid 66
|
0.453 in
11.5 mm
|
||
| 4,2982 TL - 4,2982 TL | 237864 Stokta |
0.217 in
5.5 mm
|
0.343 in
8.7 mm
|
0.657 in
16.7 mm
|
Siyah
|
0.063 in
1.6 mm
|
Poliamid 66
|
0.252 in
6.4 mm
|
||
| 8,8188 TL - 8,8188 TL | 210520 Stokta |
0.878 in
22.3 mm
|
1 in
25.4 mm
|
0.406 in
10.3 mm
|
Siyah
|
0.063 in
1.6 mm
|
Poliamid 66
|
0.252 in
6.4 mm
|
||
| 9,448 TL - 9,448 TL | 17598 Stokta |
0.547 in
13.9 mm
|
0.748 in
19.0 mm
|
0.406 in
10.3 mm
|
Siyah
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| 24,2479 TL - 24,2479 TL | 35964 Stokta |
1.248 in
31.7 mm
|
1.5 in
38.1 mm
|
1.579 in
40.1 mm
|
Siyah
|
0.126 in
3.2 mm
|
Poliamid 66
|
0.421 in
10.7 mm
|
||
| 13,2485 TL - 13,2485 TL | 126000 Stokta |
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
0.406 in
10.3 mm
|
Siyah
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.516 in
13.1 mm
|
||
| 9,1578 TL - 9,1578 TL | 285831 Stokta |
|
|
1.61 in
40.9 mm
|
Siyah
|
0.126 in
3.2 mm
|
Poliamid 66
|
0.453 in
11.5 mm
|
||
| 16,7114 TL - 16,7114 TL | Teslim süresini öğrenmek için tıklayın |
1.311 in
33.3 mm
|
1.5 in
38.1 mm
|
0.406 in
10.3 mm
|
Siyah
|
0.252 in
6.4 mm
|
Poliamid 66
|
0.563 in
14.3 mm
|
||
| 21,6592 TL - 21,6592 TL | 512000 Stokta |
|
|
1.217 in
30.9 mm
|
Siyah
|
0.126 in
3.2 mm
|
Poliamid 66
|
0.453 in
11.5 mm
|
||
| 39,6384 TL - 39,6384 TL | 2088000 Stokta |
|
|
1.61 in
40.9 mm
|
Siyah
|
0.126 in
3.2 mm
|
Poliamid 66
|
0.453 in
11.5 mm
|
||
| 7,3073 TL - 7,3073 TL | 224700 Stokta |
|
|
1.311 in
33.3 mm
|
Siyah
|
0.126 in
3.2 mm
|
Poliamid 66
|
0.453 in
11.5 mm
|
||
| 4,8746 TL - 7,9289 TL | 98280 Stokta |
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Siyah
|
0.252 in
6.4 mm
|
Poliamid 66
|
0.563 in
14.3 mm
|
||
| 4,2982 TL - 4,2982 TL | 272937 Stokta |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.563 in
14.3 mm
|
Siyah
|
0.063 in
1.6 mm
|
Poliamid 66
|
0.232 in
5.9 mm
|
||
| 4,2982 TL - 4,2982 TL | 135949 Stokta |
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.858 in
21.8 mm
|
Siyah
|
0.063 in
1.6 mm
|
Poliamid 66
|
0.252 in
6.4 mm
|
||
| 21,5174 TL - 21,5174 TL | 154560 Stokta |
1.626 in
41.3 mm
|
2 in
50.8 mm
|
2.126 in
54.0 mm
|
Siyah
|
0.252 in
6.4 mm
|
Poliamid 66
|
0.563 in
14.3 mm
|
||
| 465909 | 3,6003 TL - 4,2982 TL | Teslim süresini öğrenmek için tıklayın |
0.28 in
7.1 mm
|
0.406 in
10.3 mm
|
0.827 in
21.0 mm
|
Siyah
|
0.063 in
1.6 mm
|
Poliamid 66
|
0.252 in
6.4 mm