Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
Seri Kodu: SR1706
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Kablo Tutucu Yaklaşık Çapı | Uyumlu Delik Çapı | Toplam Çap | Renk | Azami Pano Kalınlığı | Tam Malzeme | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 9000 Stokta |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
|
Siyah
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
|||
| 3,0799 TL - 3,8024 TL | Teslim süresini öğrenmek için tıklayın |
0.563 in
14.3 mm
|
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
Siyah
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
| 1,5601 TL - 1,9263 TL | 37000 Stokta |
0.39 in
9.9 mm
|
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Siyah
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
| 3,5103 TL - 4,3338 TL | 17000 Stokta |
0.437 in
11.1 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Siyah
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
| 8,0819 TL - 9,9777 TL | Teslim süresini öğrenmek için tıklayın |
1.642 in
41.7 mm
|
2 in
50.8 mm
|
2.126 in
54.0 mm
|
Siyah
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
| 2,7029 TL - 3,3369 TL | 11000 Stokta |
0.5 in
12.7 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Siyah
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
| 3,6483 TL - 4,504 TL | Teslim süresini öğrenmek için tıklayın |
0.768 in
19.5 mm
|
1 in
25.4 mm
|
1.126 in
28.6 mm
|
Beyaz
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
| 1,6453 TL - 2,3559 TL | 188286 Stokta |
0.24 in
6.1 mm
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Siyah
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| 2,7258 TL - 3,3654 TL | 28500 Stokta |
0.626 in
15.9 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Siyah
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
| 40,8032 TL - 50,374 TL | 1600 Stokta |
|
|
3.661 in
93.0 mm
|
Siyah
|
0.248 in
6.3 mm
|
Heat Stabilized Nylon 6/6
|
0.717 in
18.2 mm
|
||
| 1,8789 TL - 2,6869 TL | 1978 Stokta |
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Beyaz
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| 2,1423 TL - 2,6449 TL | 104538 Stokta |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
0.705 in
17.9 mm
|
Siyah
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.252 in
6.4 mm
|
||
| 1,5601 TL - 1,9263 TL | 2000 Stokta |
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Siyah
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
| 3,4625 TL - 4,2748 TL | 11000 Stokta |
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Siyah
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
| 48,8719 TL - 60,336 TL | Teslim süresini öğrenmek için tıklayın |
|
|
4.169 in
105.9 mm
|
Siyah
|
0.248 in
6.3 mm
|
Heat Stabilized Nylon 6/6
|
0.717 in
18.2 mm
|
||
| 1,4539 TL - 1,7951 TL | 996 Stokta |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
Siyah
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.311 in
7.9 mm
|
||
| 1,7231 TL - 2,463 TL | Teslim süresini öğrenmek için tıklayın |
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.469 in
11.9 mm
|
Beyaz
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| 1,6453 TL - 2,3559 TL | 36000 Stokta |
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.563 in
14.3 mm
|
Siyah
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.252 in
6.4 mm
|
||
| 11,468 TL - 14,1581 TL | 13482 Stokta |
1.642 in
41.7 mm
|
2 in
50.8 mm
|
2.126 in
54.0 mm
|
Beyaz
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
| 2,4922 TL - 3,5631 TL | 18998 Stokta |
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
0.937 in
23.8 mm
|
Siyah
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.252 in
6.4 mm