Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Ayarlanabilirlik | Renk | Delik Çapı | Azami Uyumlu Kablo Çapı | Toplam Genişlik | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| NM-9-R9 | 22,0797 TL - 22,0797 TL | Teslim süresini öğrenmek için tıklayın |
|
Yeşil
|
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| 31,7527 TL - 31,7527 TL | 93654 Stokta |
Fixed
|
Doğal renk
|
|
|
0.5 in
12.7 mm
|
||
| 5,5094 TL - 5,5094 TL | 475000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 6,5503 TL - 6,5503 TL | 399000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 31,7527 TL - 31,7527 TL | 4169 Stokta |
Fixed
|
Doğal renk
|
|
|
0.5 in
12.7 mm
|
||
| 6,5503 TL - 6,5503 TL | 522000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 5,5094 TL - 5,5094 TL | 360000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 5,8953 TL - 7,2053 TL | 204000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 19,5564 TL - 19,5564 TL | 242148 Stokta |
Fixed
|
Doğal renk
|
|
|
0.5 in
12.7 mm
|
||
| 5,5094 TL - 5,5094 TL | Teslim süresini öğrenmek için tıklayın |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 6,5503 TL - 6,5503 TL | 54000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 36,2739 TL - 36,2739 TL | 27487 Stokta |
Fixed
|
Doğal renk
|
|
|
0.5 in
12.7 mm
|
||
| 5,5094 TL - 5,5094 TL | 612000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 6,5503 TL - 6,5503 TL | 240000 Stokta |
Fixed
|
Doğal renk
|
|
|
0.374 in
9.5 mm
|
||
| 19,5564 TL - 19,5564 TL | 1279971 Stokta |
Fixed
|
Doğal renk
|
|
|
0.5 in
12.7 mm
|
||
| 33,8556 TL - 33,8556 TL | 855184 Stokta |
|
Doğal renk
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 108,5568 TL - 108,5568 TL | Teslim süresini öğrenmek için tıklayın |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| 86,4433 TL - 86,4433 TL | Teslim süresini öğrenmek için tıklayın |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| 24,2877 TL - 24,2877 TL | 30261 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
||
| 26,2855 TL - 26,2855 TL | 357000 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm