Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Series Code :SR1700
Seri Kodu: SR1700
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Toplam Çap | Renk | Malzeme | Delik Çapı | İç Çap | Panel Kalınlığı | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2,8914 TL - 2,8914 TL | 545292 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 2,4392 TL - 2,4392 TL | 628474 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 3,1438 TL - 3,1438 TL | 148100 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 2,5549 TL - 2,5549 TL | 130341 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 3,6694 TL - 3,6694 TL | 356776 Stokta |
0.787 in
20.0 mm
|
Siyah
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 4,3844 TL - 4,3844 TL | 55384 Stokta |
0.866 in
22.0 mm
|
Siyah
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 6,1613 TL - 6,1613 TL | 317934 Stokta |
1.063 in
27.0 mm
|
Siyah
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
0.295 in
7.5 mm
|
||
| 1,2266 TL - 1,4505 TL | 657636 Stokta |
0.315 in
8.0 mm
|
Siyah
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
||
| 1,2168 TL - 1,4213 TL | Teslim süresini öğrenmek için tıklayın |
0.315 in
8.0 mm
|
Siyah
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
||
| 2,5549 TL - 2,5549 TL | 190802 Stokta |
0.433 in
11.0 mm
|
Siyah
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
| 1,8925 TL - 1,8925 TL | 466108 Stokta |
0.433 in
11.0 mm
|
Siyah
|
EPDM
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 2,1765 TL - 2,1765 TL | 795271 Stokta |
0.472 in
12.0 mm
|
Siyah
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
||
| 2,7863 TL - 2,7863 TL | 1123254 Stokta |
0.551 in
14.0 mm
|
Siyah
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 3,7956 TL - 3,7956 TL | Teslim süresini öğrenmek için tıklayın |
0.787 in
20.0 mm
|
Siyah
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 4,6683 TL - 4,6683 TL | 127450 Stokta |
0.866 in
22.0 mm
|
Siyah
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 6,3295 TL - 6,3295 TL | 287700 Stokta |
1.063 in
27.0 mm
|
Siyah
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 1,2266 TL - 1,4505 TL | 352704 Stokta |
0.315 in
8.0 mm
|
Siyah
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
||
| 1,2071 TL - 1,4213 TL | 65898 Stokta |
0.315 in
8.0 mm
|
Siyah
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
| 2,0922 TL - 2,0922 TL | 598414 Stokta |
0.433 in
11.0 mm
|
Siyah
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 2,0293 TL - 2,0293 TL | 882694 Stokta |
0.472 in
12.0 mm
|
Siyah
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm