Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
Series Code :SR1946
Seri Kodu: SR1946
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | İç Çap | Dış Çap | Uyumlu Diş Boyutları (Hepsi) | Tip | Somunu Tipi | Vida Tipi | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2,8599 TL - 2,8599 TL | 36195 Stokta |
Beyaz
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
M4
|
5
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 2,9229 TL - 2,9229 TL | 570000 Stokta |
Siyah
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
M4
|
5
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 2,1449 TL - 2,1449 TL | 597240 Stokta |
Siyah
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 2,1449 TL - 2,1449 TL | 687572 Stokta |
Beyaz
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
2
|
Standard Washer
|
Yassı Vida
|
||
| 3,2594 TL - 3,2594 TL | 691581 Stokta |
Siyah
|
0.209 in
5.3 mm
|
0.551 in
14.0 mm
|
M5
|
5
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 4,6683 TL - 4,6683 TL | 2376 Stokta |
Beyaz
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 5,3412 TL - 5,3412 TL | 9386 Stokta |
Beyaz
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
M6
|
4
|
Anti-Loss Washer
|
Yassı Vida
|
||
| 3,9533 TL - 3,9533 TL | 285000 Stokta |
Siyah
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
M6
|
5
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 2,8599 TL - 2,8599 TL | 900000 Stokta |
Beyaz
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
M5
|
1
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 2,1449 TL - 2,1449 TL | 103740 Stokta |
Beyaz
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
M3
|
2
|
Anti-Loss Washer
|
Yassı Vida
|
||
| 4,9311 TL - 4,9311 TL | 2284 Stokta |
Beyaz
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
2
|
Anti-Loss Washer
|
Başlı Vida
|
||
| 3,9533 TL - 3,9533 TL | Teslim süresini öğrenmek için tıklayın |
Beyaz
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
M6
|
5
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 2,5338 TL - 2,5338 TL | 4644 Stokta |
Beyaz
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
1
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 4,09 TL - 4,09 TL | 928 Stokta |
Beyaz
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Yassı Vida
|
||
| 2,1449 TL - 2,1449 TL | 1386000 Stokta |
Beyaz
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 4,6683 TL - 4,6683 TL | 417921 Stokta |
Siyah
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
|
3
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 2,8599 TL - 2,8599 TL | 109904 Stokta |
Siyah
|
0.209 in
5.3 mm
|
0.413 in
10.5 mm
|
M5
|
2
|
Anti-Loss Washer
|
Yassı Vida
|
||
| 2,3551 TL - 2,3551 TL | 25916 Stokta |
Siyah
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
|
1
|
Standard Washer
|
Havşalı Vida
|
||
| 2,1449 TL - 2,1449 TL | 7968 Stokta |
Beyaz
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
M3
|
1
|
Anti-Loss Washer
|
Havşalı Vida
|
||
| 5,5725 TL - 5,5725 TL | 918576 Stokta |
Beyaz
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
1
|
Anti-Loss Washer
|
Havşalı Vida