Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
Seri Kodu: SR2319
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Uyumlu Delik Çapı | Renk | Malzeme | Kafa Yüksekliği | Kafa Çapı | Uyumlu Pano Kalınlık Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 4,2792 TL - 4,2792 TL | 6196500 Stokta |
|
Siyah
|
POM
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
| 5,194 TL - 5,194 TL | 215220 Stokta |
|
Doğal renk
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
| 7,5492 TL - 7,5492 TL | 355124 Stokta |
|
Siyah
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
| 3,9639 TL - 3,9639 TL | 654500 Stokta |
|
Siyah
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
| 4,889 TL - 4,889 TL | 242208 Stokta |
|
Siyah
|
POM
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| 6,5187 TL - 6,5187 TL | 192000 Stokta |
|
Siyah
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| 4,6679 TL - 5,1867 TL | 29393 Stokta |
|
Doğal renk
|
Acetal
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| DF-137-020 | 4,1188 TL - 4,5764 TL | 672000 Stokta |
|
Doğal renk
|
Acetal
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
|
| 8,6037 TL - 9,5596 TL | 452130 Stokta |
|
Doğal renk
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
| 5,2435 TL - 5,8263 TL | 456 Stokta |
|
Doğal renk
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
| 4,889 TL - 4,889 TL | 661000 Stokta |
|
Doğal renk
|
POM
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| 6,5187 TL - 6,5187 TL | 839173 Stokta |
|
Doğal renk
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| 5,931 TL - 6,59 TL | 192 Stokta |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
| 4,8052 TL - 5,3394 TL | 3144 Stokta |
|
Doğal renk
|
Acetal
|
0.114 in
2.9 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| 5,0908 TL - 5,6564 TL | 8840 Stokta |
|
Doğal renk
|
Acetal
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| 5,7663 TL - 6,4073 TL | 13167 Stokta |
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| 4,9425 TL - 5,4917 TL | 18000 Stokta |
|
Doğal renk
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
| 4,9425 TL - 5,4917 TL | 15600 Stokta |
|
Doğal renk
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
| 5,6015 TL - 6,2239 TL | 16986 Stokta |
|
Doğal renk
|
Nylon 6/6
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| 6,109 TL - 6,7877 TL | 1150704 Stokta |
|
Doğal renk
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm