Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Series Code :SR1962
Seri Kodu: SR1962
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Perçin Kafa Biçimi | Kafa Yüksekliği | Delik Çapı | Kafa Çapı | Stil | Pano Kalınlık Aralığı | Sürüş Tipi | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 6,4457 TL - 7,9576 TL | 2000 Stokta |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
9
|
0.252 in
6.4 mm
|
Yuvarlak Soket Baş
|
||
| 4,9957 TL - 6,1673 TL | Teslim süresini öğrenmek için tıklayın |
Mushroom
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
9
|
0.252 in
6.4 mm
|
Yuvarlak Soket Baş
|
||
| 4,6472 TL - 4,6472 TL | Teslim süresini öğrenmek için tıklayın |
Truss
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 12,9324 TL - 12,9324 TL | Teslim süresini öğrenmek için tıklayın |
Truss
|
0.154 in
3.9 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 11,881 TL - 11,881 TL | 207330 Stokta |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 4,9627 TL - 4,9627 TL | 133287 Stokta |
Truss
|
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 10,2829 TL - 10,2829 TL | 1593750 Stokta |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 8,7057 TL - 8,7057 TL | 701060 Stokta |
Truss
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
1
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 11,0399 TL - 11,0399 TL | 391380 Stokta |
Truss
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 8,6111 TL - 8,6111 TL | 175602 Stokta |
Truss
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
1
|
0.126 - 0.173 in
3.2 - 4.4 mm
|
Çapraz Oyuklu Tahrik
|
||
| 7,9172 TL - 7,9172 TL | 672080 Stokta |
Truss
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
1
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 8,7057 TL - 8,7057 TL | 1010000 Stokta |
Truss
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
1
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 10,2829 TL - 10,2829 TL | 361062 Stokta |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 9,4942 TL - 9,4942 TL | 57698 Stokta |
Truss
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
1
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 6,328 TL - 7,4961 TL | 121758 Stokta |
Truss
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
0.846 in
21.5 mm
|
1
|
0.197 - 0.551 in
5.0 - 14.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 9,9674 TL - 9,9674 TL | 305280 Stokta |
Truss
|
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 7,9172 TL - 7,9172 TL | 170060 Stokta |
Truss
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
1
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 9,4942 TL - 9,4942 TL | 738310 Stokta |
Truss
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
1
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Çapraz Oyuklu Tahrik
|
||
| 6,6103 TL - 7,8564 TL | 468000 Stokta |
Truss
|
0.055 in
1.4 mm
|
0.386 in
9.8 mm
|
0.65 in
16.5 mm
|
2
|
0.157 - 0.413 in
4.0 - 10.5 mm
|
Çapraz Oyuklu Tahrik
|
||
| 6,2874 TL - 6,2874 TL | Teslim süresini öğrenmek için tıklayın |
Truss
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
2
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Çapraz Oyuklu Tahrik