Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
Seri Kodu: SR1825
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Uyumlu Delik Çapı | Azami Kablo Demeti Çapı | Toplam Uzunluk | Renk | Asgari Halka Gerilme Direnci | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 3,7418 TL - 4,5253 TL | 99987 Stokta |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Doğal renk
|
8.0 kg
8.0 kg
|
||
| 8,9791 TL - 8,9791 TL | 2268 Stokta |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
7.063 in
179.4 mm
|
Doğal renk
|
13.0 kg
13.0 kg
|
||
| 8,9791 TL - 8,9791 TL | Teslim süresini öğrenmek için tıklayın |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
7.114 in
180.7 mm
|
Doğal renk
|
13.0 kg
13.0 kg
|
||
| 7,9908 TL - 7,9908 TL | 18183 Stokta |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.862 in
174.3 mm
|
Doğal renk
|
13.0 kg
13.0 kg
|
||
| 1,5141 TL - 1,5141 TL | 20276109 Stokta |
0.252 in
6.4 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 8,3377 TL - 8,3377 TL | 30930 Stokta |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
6.004 in
152.5 mm
|
Doğal renk
|
13.0 kg
13.0 kg
|
||
| 7,4229 TL - 7,4229 TL | 39580 Stokta |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.563 in
166.7 mm
|
Doğal renk
|
13.0 kg
13.0 kg
|
||
| 7,4229 TL - 7,4229 TL | 11000 Stokta |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.614 in
168.0 mm
|
Doğal renk
|
13.0 kg
13.0 kg
|
||
| 4,3528 TL - 4,3528 TL | 6955788 Stokta |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 1,3129 TL - 2,1095 TL | 13881000 Stokta |
0.189 in
4.8 mm
|
0.827 in
21.0 mm
|
4.291 in
109.0 mm
|
Doğal renk
|
8.0 kg
8.0 kg
|
||
| 7,9908 TL - 7,9908 TL | Teslim süresini öğrenmek için tıklayın |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.811 in
173.0 mm
|
Doğal renk
|
13.0 kg
13.0 kg
|
||
| 6,3189 TL - 6,3189 TL | 125051 Stokta |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.953 in
202.0 mm
|
Doğal renk
|
8.0 kg
8.0 kg
|
||
| 5,0573 TL - 5,0573 TL | 43332 Stokta |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 2,3026 TL - 2,3026 TL | 1050481 Stokta |
0.268 in
6.8 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Doğal renk
|
50.0 lb
50.0 lb
|
||
| 8,9265 TL - 8,9265 TL | 3037 Stokta |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 6,8973 TL - 6,8973 TL | 113640 Stokta |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 2,986 TL - 2,986 TL | 156000 Stokta |
0.268 in
6.8 mm
|
0.169 in
4.30 mm
|
7.795 in
198.0 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 2,681 TL - 2,681 TL | 4428190 Stokta |
0.268 in
6.8 mm
|
1.417 in
36.0 mm
|
6.811 in
173.0 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 3,3224 TL - 3,3224 TL | 31563 Stokta |
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
5.217 in
132.5 mm
|
Doğal renk
|
22.0 kg
22.0 kg
|
||
| 3,5852 TL - 3,5852 TL | 46906 Stokta |
0.187 in
4.75 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Doğal renk
|
8.0 kg
8.0 kg