Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Genişlik | Uyumlu Delik Çapı | Taban Genişliği | İç Yükseklik | Azami Uyumlu Pano Kalınlığı | Taban Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 12,5482 TL - 12,5482 TL | 1470 Stokta |
0.886 in
22.5 mm
|
0.252 in
6.4 mm
|
1.469 in
37.3 mm
|
0.728 in
18.5 mm
|
|
1.35 in
34.3 mm
|
||
| 7,241 TL - 8,3349 TL | Teslim süresini öğrenmek için tıklayın |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
1.11 in
28.2 mm
|
|
1.378 in
35.0 mm
|
||
| 6,2965 TL - 7,2479 TL | 112220 Stokta |
|
|
|
0.094 in
2.4 mm
|
|
|
||
| 9,4672 TL - 10,2373 TL | 11214 Stokta |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 6,2965 TL - 7,2479 TL | 3410 Stokta |
0.28 in
7.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| 8,7427 TL - 10,056 TL | 97972 Stokta |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
0.102 in
2.6 mm
|
0.22 in
5.6 mm
|
||
| 8,4257 TL - 9,6482 TL | 790 Stokta |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| 8,4257 TL - 9,6482 TL | 4403 Stokta |
0.402 in
10.2 mm
|
|
|
0.224 in
5.7 mm
|
|
|
||
| 7,241 TL - 8,3349 TL | 966000 Stokta |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.441 in
11.2 mm
|
|
0.709 in
18.0 mm
|
||
| 6,2965 TL - 7,2479 TL | Teslim süresini öğrenmek için tıklayın |
|
|
|
0.165 in
4.2 mm
|
|
|
||
| 6,2965 TL - 7,2479 TL | Teslim süresini öğrenmek için tıklayın |
0.394 in
10.0 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| 6,7496 TL - 7,7009 TL | 146421 Stokta |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
| 6,7496 TL - 7,7009 TL | 424764 Stokta |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
| 3,1074 TL - 3,7552 TL | 152275 Stokta |
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
| 6,2965 TL - 7,2479 TL | 301245 Stokta |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| 6,2965 TL - 7,2479 TL | 569835 Stokta |
|
|
|
0.224 in
5.7 mm
|
|
|
||
| 6,2965 TL - 7,2479 TL | 18000 Stokta |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| 6,9761 TL - 7,9268 TL | 87400 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| 6,9761 TL - 7,9268 TL | 106 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| 6,9761 TL - 7,9268 TL | 10412 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm