Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Series Code :SR1734
Seri Kodu: SR1734
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Toplam Uzunluk | Renk | Malzeme | İç Çap | Asgari Uyumlu Tüp Çapı | Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 54,2784 TL - 54,2784 TL | 2100 Stokta |
328.084 ft
100.0 m
|
Siyah
|
PA
|
0.39 in
9.9 mm
|
0.409 in
10.4 mm
|
0.512 in
13.0 mm
|
||
| 107,3497 TL - 107,3497 TL | 100 Stokta |
164.042 ft
50.0 m
|
Siyah
|
PA
|
0.654 in
16.6 mm
|
0.677 in
17.2 mm
|
0.835 in
21.2 mm
|
||
| 233,3943 TL - 233,3943 TL | 25 Stokta |
164.042 ft
50.0 m
|
Siyah
|
PA
|
1.142 in
29.0 mm
|
1.173 in
29.8 mm
|
1.358 in
34.5 mm
|
||
| 7.898,8057 TL - 7.898,8057 TL | 14 Stokta |
82.021 ft
25.0 m
|
Siyah
|
PA
|
0.752 in
19.1 mm
|
|
0.984 in
25.0 mm
|
||
| 54,2784 TL - 54,2784 TL | 163200 Stokta |
328.084 ft
100.0 m
|
Siyah
|
PA
|
0.39 in
9.9 mm
|
0.409 in
10.4 mm
|
0.512 in
13.0 mm
|
||
| 104,0336 TL - 104,0336 TL | 27900 Stokta |
164.042 ft
50.0 m
|
Siyah
|
PA
|
0.654 in
16.6 mm
|
0.677 in
17.2 mm
|
0.835 in
21.2 mm
|
||
| 281,9462 TL - 281,9462 TL | Teslim süresini öğrenmek için tıklayın |
164.042 ft
50.0 m
|
Siyah
|
PA
|
1.142 in
29.0 mm
|
1.173 in
29.8 mm
|
1.358 in
34.5 mm
|
||
| 47,9446 TL - 47,9446 TL | 7200 Stokta |
328.084 ft
100.0 m
|
Siyah
|
PA
|
0.331 in
8.4 mm
|
0.346 in
8.8 mm
|
0.461 in
11.7 mm
|
||
| 819,482 TL - 819,482 TL | 1101 Stokta |
1.457 in
37.0 mm
|
Siyah
|
PA