Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Series Code :SR2702
Seri Kodu: SR2702
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Yassılar Arası Mesafe | Bitir | Diş Uzunluğu | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 54,3511 TL - 54,3511 TL | 20000 Stokta |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 48,2875 TL - 48,2875 TL | Teslim süresini öğrenmek için tıklayın |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| 58,32 TL - 58,32 TL | 21000 Stokta |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 73,6441 TL - 73,6441 TL | 99520 Stokta |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| 88,7478 TL - 88,7478 TL | Teslim süresini öğrenmek için tıklayın |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| 52,3667 TL - 52,3667 TL | 20700 Stokta |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| 103,0798 TL - 103,0798 TL | 6000 Stokta |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| 139,1301 TL - 139,1301 TL | 6902 Stokta |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
||
| 211,5617 TL - 211,5617 TL | 115 Stokta |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm
|
||
| 62,5093 TL - 62,5093 TL | 2185 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 77,0618 TL - 77,0618 TL | 1495 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 106,6076 TL - 106,6076 TL | 23628 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 64,8245 TL - 64,8245 TL | 5100 Stokta |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 84,1175 TL - 84,1175 TL | 12306 Stokta |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| 105,5133 TL - 105,5133 TL | Teslim süresini öğrenmek için tıklayın |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| 165,0379 TL - 165,0379 TL | 394 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
||
| 115,2069 TL - 115,2069 TL | 13500 Stokta |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| 99,9929 TL - 99,9929 TL | 55879 Stokta |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
| 56,79 TL - 56,79 TL | Teslim süresini öğrenmek için tıklayın |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 91,7244 TL - 91,7244 TL | 14212 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm