Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Series Code :SR2702
Seri Kodu: SR2702
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Yassılar Arası Mesafe | Bitir | Diş Uzunluğu | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 15,3241 TL - 15,3241 TL | 16100 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 13,3519 TL - 13,3519 TL | 192 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 1221229 | 14,8832 TL - 14,8832 TL | 18788 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| 18,4998 TL - 18,4998 TL | Teslim süresini öğrenmek için tıklayın |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 16,5637 TL - 16,5637 TL | Teslim süresini öğrenmek için tıklayın |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.709 in
18.0 mm
|
||
| 14,2217 TL - 14,2217 TL | 16740 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| 12,722 TL - 12,722 TL | 48000 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 35,0122 TL - 35,0122 TL | 42020 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 135,8228 TL - 135,8228 TL | 12024 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| 103,0798 TL - 103,0798 TL | 6000 Stokta |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| 139,1301 TL - 139,1301 TL | 6902 Stokta |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
||
| 64,8245 TL - 64,8245 TL | 5100 Stokta |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 84,1175 TL - 84,1175 TL | 12306 Stokta |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| 105,5133 TL - 105,5133 TL | Teslim süresini öğrenmek için tıklayın |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| 179,7005 TL - 179,7005 TL | 285 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| 127,2237 TL - 127,2237 TL | 12579 Stokta |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| 88,7478 TL - 88,7478 TL | Teslim süresini öğrenmek için tıklayın |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| 52,3667 TL - 52,3667 TL | 20700 Stokta |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| 69,8958 TL - 69,8958 TL | 2016 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 91,7244 TL - 91,7244 TL | 14212 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm