Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Series Code :SR2316
Seri Kodu: SR2316
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | Kafa Yüksekliği | Kafa Çapı | Pim Uzunluğu | Uyumlu Pano Kalınlık Aralığı | Uyumlu Delik Çap Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 3,6274 TL - 3,6274 TL | 2536931 Stokta |
Beyaz
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,9848 TL - 3,9848 TL | 80430 Stokta |
Beyaz
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 3,9848 TL - 3,9848 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 3,7114 TL - 3,7114 TL | 2531648 Stokta |
Siyah
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 4,1531 TL - 4,1531 TL | 1990 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 5,7617 TL - 5,7617 TL | 1760520 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 5,5514 TL - 5,5514 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 5,7617 TL - 5,7617 TL | 1100000 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
| 5,1413 TL - 5,1413 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.335 in
8.5 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 2,9755 TL - 2,9755 TL | 105000 Stokta |
Beyaz
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 3,9848 TL - 3,9848 TL | 4405696 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 3,6274 TL - 3,6274 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 8,506 TL - 8,506 TL | 286587 Stokta |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.197 - 0.256 in
5.0 - 6.5 mm
|
0.142 - 0.126 in
3.6 - 3.2 mm
|
||
| 3,5327 TL - 3,5327 TL | 649725 Stokta |
Siyah
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 4,2056 TL - 4,2056 TL | 1081000 Stokta |
Siyah
|
Nylon 6
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.28 in
7.1 mm
|
0.146 - 0.181 in
3.7 - 4.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 4,2582 TL - 4,2582 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,6274 TL - 3,6274 TL | Teslim süresini öğrenmek için tıklayın |
Beyaz
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 4,2056 TL - 4,2056 TL | 684244 Stokta |
Beyaz
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.146 - 0.181 in
3.7 - 4.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 4,2582 TL - 4,2582 TL | 101700 Stokta |
Beyaz
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,6274 TL - 3,6274 TL | 2751000 Stokta |
Beyaz
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin