Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Series Code :SR2316
Seri Kodu: SR2316
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | Kafa Yüksekliği | Kafa Çapı | Pim Uzunluğu | Uyumlu Pano Kalınlık Aralığı | Uyumlu Delik Çap Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 4,1234 TL - 5,0904 TL | 17841 Stokta |
Siyah
|
Nylon 6/6
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
0.063 in
1.6 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.157 - 0.165 in
4.0 - 4.2 mm
|
||
| 5,7617 TL - 5,7617 TL | 1617924 Stokta |
Beyaz
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
| 6,5293 TL - 6,5293 TL | 2061728 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
| 6,1297 TL - 6,1297 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 7,6332 TL - 7,6332 TL | Teslim süresini öğrenmek için tıklayın |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 8,0959 TL - 8,0959 TL | 420948 Stokta |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.142 - 0.126 in
3.6 - 3.2 mm
|
||
| 6,1297 TL - 6,1297 TL | 765050 Stokta |
Siyah
|
Nylon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 6,1297 TL - 6,1297 TL | 3914 Stokta |
Siyah
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 6,1297 TL - 6,1297 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 3,7535 TL - 3,7535 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.083 - 0.11 in
2.1 - 2.8 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 3,9848 TL - 3,9848 TL | 347000 Stokta |
Siyah
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 2,1343 TL - 2,1343 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 9,3892 TL - 9,3892 TL | 2024 Stokta |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
| 4,3528 TL - 4,3528 TL | 322000 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 4,4685 TL - 4,4685 TL | 736760 Stokta |
Beyaz
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.283 in
7.2 mm
|
0.146 - 0.173 in
3.7 - 4.4 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 6,1297 TL - 6,1297 TL | 462000 Stokta |
Siyah
|
Nylon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 4,6885 TL - 5,7881 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.185 - 0.248 in
4.7 - 6.3 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 6,1297 TL - 6,1297 TL | 34732 Stokta |
Siyah
|
Nylon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,2804 TL - 3,2804 TL | 1990 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 6,1297 TL - 6,1297 TL | Teslim süresini öğrenmek için tıklayın |
Siyah
|
Nylon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm