Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.
Malzeme: PA Renk: Yellow Seri Kodu: SR5761
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | D | SW | Thread Sizes (All) | Renk | L | Malzeme | Diş Standardı | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 4,6156 TL - 11,3084 TL | 12000 Stokta |
0.772 in
19.6 mm
|
0.5 in
12.7 mm
|
7/16 - 20 in UNF
|
Sarı
|
0.39 in
9.9 mm
|
Nylon
|
UNF
|
||
| 9,5994 TL - 23,5186 TL | 36000 Stokta |
1.283 in
32.6 mm
|
0.748 in
19.0 mm
|
7/8 - 14 in UNF
|
Sarı
|
0.559 in
14.2 mm
|
Nylon
|
UNF
|
||
| 24,9185 TL - 61,0504 TL | Teslim süresini öğrenmek için tıklayın |
2.217 in
56.3 mm
|
1.122 in
28.5 mm
|
1 5/8 - 12 in UNF
|
Sarı
|
0.768 in
19.5 mm
|
Nylon
|
UNF
|
||
| 4,9732 TL - 12,1844 TL | 351000 Stokta |
0.85 in
21.6 mm
|
0.5 in
12.7 mm
|
1/2 - 20 in UNF
|
Sarı
|
0.402 in
10.2 mm
|
Nylon
|
UNF
|
||
| 16,402 TL - 40,1851 TL | 34 Stokta |
1.575 in
40.0 mm
|
1 in
25.4 mm
|
1 1/16 - 12 in UNF
|
Sarı
|
0.657 in
16.7 mm
|
Nylon
|
UNF
|
||
| 10,1672 TL - 24,9097 TL | 100000 Stokta |
1.13 in
28.7 mm
|
0.748 in
19.0 mm
|
3/4 - 16 in UNF
|
Sarı
|
0.52 in
13.2 mm
|
Nylon
|
UNF
|
||
| 22,2901 TL - 54,6107 TL | 34200 Stokta |
1.72 in
43.7 mm
|
1 in
25.4 mm
|
1 3/16 - 12 in UNF
|
Sarı
|
0.697 in
17.7 mm
|
Nylon
|
UNF
|
||
| 6,2559 TL - 15,327 TL | 5250 Stokta |
0.913 in
23.2 mm
|
0.5 in
12.7 mm
|
9/16 - 18 in UNF
|
Sarı
|
0.417 in
10.6 mm
|
Nylon
|
UNF
|
||
| 37,4305 TL - 91,7047 TL | 10450 Stokta |
2.504 in
63.6 mm
|
1.5 in
38.1 mm
|
1 7/8 - 12 in UNF
|
Sarı
|
0.748 in
19.0 mm
|
Nylon
|
UNF
|
||
| 23,5517 TL - 57,7018 TL | 34700 Stokta |
1.866 in
47.4 mm
|
1 in
25.4 mm
|
1 5/16 - 12 in UNF
|
Sarı
|
0.697 in
17.7 mm
|
Nylon
|
UNF