Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 5,5725 TL - 5,5725 TL | 2814 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 5,5725 TL - 5,5725 TL | 45780 Stokta |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 6,9709 TL - 6,9709 TL | Teslim süresini öğrenmek için tıklayın |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 5,562 TL - 5,562 TL | 439260 Stokta |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 7,444 TL - 7,444 TL | 3383 Stokta |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
| 5,5725 TL - 5,5725 TL | 685152 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 48780 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 6,9709 TL - 6,9709 TL | 143262 Stokta |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 6,9709 TL - 6,9709 TL | 14382 Stokta |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 5,5725 TL - 5,5725 TL | 304 Stokta |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 6,9709 TL - 6,9709 TL | Teslim süresini öğrenmek için tıklayın |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 5,5725 TL - 5,5725 TL | 2700 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 5,5725 TL - 5,5725 TL | 96432 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 6,9709 TL - 6,9709 TL | Teslim süresini öğrenmek için tıklayın |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 5,5725 TL - 5,5725 TL | 11682 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 5,5725 TL - 5,5725 TL | 19480 Stokta |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm