These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 2,7161 TL - 2,7161 TL | 1184 Stokta |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 6,9121 TL - 6,9121 TL | Teslim süresini öğrenmek için tıklayın |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 3,9112 TL - 3,9112 TL | Teslim süresini öğrenmek için tıklayın |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Siyah
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 3,7535 TL - 3,7535 TL | 201900 Stokta |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Siyah
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 5,1413 TL - 5,1413 TL | 105500 Stokta |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Siyah
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 5,1308 TL - 5,1308 TL | 489762 Stokta |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Siyah
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 4,9416 TL - 4,9416 TL | 429440 Stokta |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 47,1606 TL - 47,1606 TL | 300 Stokta |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Doğal renk
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 11,3553 TL - 11,3553 TL | Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 4,5947 TL - 4,5947 TL | 448 Stokta |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| 6,8132 TL - 6,8132 TL | 187500 Stokta |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
||
| 5,5829 TL - 5,5829 TL | 180 Stokta |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 15,4537 TL - 19,0788 TL | 7054 Stokta |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| 2,0444 TL - 2,0444 TL | 60000 Stokta |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 96600 Stokta |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 10,9347 TL - 10,9347 TL | 1000 Stokta |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 10,9347 TL - 10,9347 TL | 59806 Stokta |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 4,1304 TL - 4,4707 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 5,8506 TL - 6,3043 TL | 81396 Stokta |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
||
| 3,3742 TL - 3,3742 TL | 4982 Stokta |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin