These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 0,9602 TL - 1,1854 TL | 97944 Stokta |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 5,7594 TL - 6,9688 TL | 71383 Stokta |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Siyah
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 1,1952 TL - 1,4755 TL | 696020 Stokta |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 11,869 TL - 14,3615 TL | Teslim süresini öğrenmek için tıklayın |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Siyah
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 1,2001 TL - 1,4817 TL | 19000 Stokta |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Doğal renk
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
||
| 1,1778 TL - 1,4539 TL | 20958 Stokta |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Doğal renk
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| 0,9651 TL - 1,1916 TL | Teslim süresini öğrenmek için tıklayın |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 1,6702 TL - 2,062 TL | 91584 Stokta |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 1,0628 TL - 1,3119 TL | Teslim süresini öğrenmek için tıklayın |
0.062 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.345 in
8.8 mm
|
||
| 1,4158 TL - 1,7479 TL | 14212 Stokta |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.395 in
10 mm
|
0.625 in
15.9 mm
|
||
| 3,7237 TL - 4,5971 TL | 228000 Stokta |
0.125 in
3.2 mm
|
0.546 in
13.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.980 in
24.9 mm
|
||
| 0,79 TL - 0,9756 TL | 14000 Stokta |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| 0,7002 TL - 0,8644 TL | 396945 Stokta |
0.062 in
1.6 mm
|
0.209 in
5.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.345 in
8.8 mm
|
||
| 1,1552 TL - 1,4263 TL | 528000 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 1,205 TL - 1,488 TL | 19000 Stokta |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| 1,205 TL - 1,488 TL | 3198 Stokta |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| 2,9356 TL - 3,6241 TL | 12201 Stokta |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 1,0628 TL - 1,3119 TL | 11990 Stokta |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,8775 TL - 1,0834 TL | 336000 Stokta |
0.079 in
2 mm
|
0.315 in
8 mm
|
Doğal renk
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.480 in
12.2 mm
|
||
| 0,7002 TL - 0,8644 TL | 3998 Stokta |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.200 in
5.1 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin