Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 0,9451 TL - 1,167 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 1,2526 TL - 1,5466 TL | Teslim süresini öğrenmek için tıklayın |
0.126 in
3.2 mm
|
0.248 in
6.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
| 0,8775 TL - 1,0834 TL | 72000 Stokta |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Doğal renk
|
Nylon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 5,3898 TL - 5,3898 TL | Teslim süresini öğrenmek için tıklayın |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 1,5276 TL - 1,8863 TL | Teslim süresini öğrenmek için tıklayın |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Doğal renk
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
| 1,3254 TL - 1,6361 TL | 8252 Stokta |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 1,2526 TL - 1,5466 TL | 875633 Stokta |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
||
| 1,1126 TL - 1,3735 TL | 517300 Stokta |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 5,5725 TL - 5,5725 TL | 16700 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 9,8202 TL - 9,8202 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Siyah
|
40% Glass Filled PPS
|
0.114 in
2.9 mm
|
0.217 in
5.5 mm
|
||
| 4,5211 TL - 4,5211 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 1,9977 TL - 1,9977 TL | 8320 Stokta |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.354 in
9.0 mm
|
||
| 7,4275 TL - 7,4275 TL | 8000 Stokta |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 13,5044 TL - 13,5044 TL | 18988 Stokta |
0.177 in
4.5 mm
|
0.256 in
6.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 5,5725 TL - 5,5725 TL | 46602 Stokta |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 19480 Stokta |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 2,3236 TL - 2,3236 TL | 80 Stokta |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 7,444 TL - 7,444 TL | Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm