Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Malzeme: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Seri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Kapalı Uzunluk | Uzatılmış Boy | Toplam Uzunluk | Malzeme | Yük Kapasitesi | Toplam Genişlik | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 4.669,2437 TL - 6.536,9412 TL | 6 Stokta |
15.748 in
400.0 mm
|
31.732 in
806.0 mm
|
31.732 in
806.0 mm
|
Steel
|
31.8 kg
31.8 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
||
| Teslim süresini öğrenmek için tıklayın |
15.748 in
400.0 mm
|
27.362 in
695.0 mm
|
27.362 in
695.0 mm
|
Steel
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
24.016 in
610.0 mm
|
42.205 in
1072.0 mm
|
42.205 in
1072.0 mm
|
Steel
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 759,6498 TL - 911,5796 TL | 15 Stokta |
15.748 in
400.0 mm
|
26.811 in
681.0 mm
|
26.811 in
681.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 771,4256 TL - 1.079,9959 TL | 308 Stokta |
17.717 in
450.0 mm
|
30.748 in
781.0 mm
|
30.748 in
781.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 1.354,9628 TL - 1.625,9553 TL | 6 Stokta |
21.654 in
550.0 mm
|
37.992 in
965.0 mm
|
37.992 in
965.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 3.652,9426 TL - 5.114,1197 TL | Teslim süresini öğrenmek için tıklayın |
17.992 in
457.0 mm
|
30.984 in
787.0 mm
|
30.984 in
787.0 mm
|
Steel
|
40.8 kg
40.8 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Teslim süresini öğrenmek için tıklayın |
|
|
13.78 in
350.0 mm
|
Steel
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 4.481,5654 TL - 5.377,8786 TL | 68 Stokta |
13.78 in
350.0 mm
|
27.835 in
707.0 mm
|
27.835 in
707.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
||
| 2.960,8992 TL - 4.145,2589 TL | Teslim süresini öğrenmek için tıklayın |
20 in
508.0 mm
|
35 in
889.0 mm
|
35 in
889.0 mm
|
Steel
|
37.2 kg
37.2 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 778,5752 TL - 934,2903 TL | 88 Stokta |
19.685 in
500.0 mm
|
34.488 in
876.0 mm
|
34.488 in
876.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 5.054,7987 TL - 6.065,7584 TL | 10 Stokta |
19.685 in
500.0 mm
|
39.567 in
1005.0 mm
|
39.567 in
1005.0 mm
|
Steel
|
28.6 kg
28.6 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
||
| Teslim süresini öğrenmek için tıklayın |
|
|
11.811 in
300.0 mm
|
Stainless Steel
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| 38 Stokta |
|
|
19.685 in
500.0 mm
|
Stainless Steel
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| 971,5021 TL - 1.079,4062 TL | 63672 Stokta |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1.705,1768 TL - 1.894,6713 TL | 1985 Stokta |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 2.718,5249 TL - 3.020,5832 TL | 33116 Stokta |
|
11.811 in
300.0 mm
|
|
Steel
|
|
|
|
||
| 6.345,2348 TL - 7.050,2203 TL | 38940 Stokta |
|
27.559 in
700.0 mm
|
|
Steel
|
|
|
|
||
| 3.204,413 TL - 3.560,469 TL | 41580 Stokta |
|
15.748 in
400.0 mm
|
|
Steel
|
|
|
|
||
| 5.038,9651 TL - 5.598,8602 TL | 41097 Stokta |
|
23.622 in
600.0 mm
|
|
Steel