Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Malzeme: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Seri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Kapalı Uzunluk | Uzatılmış Boy | Toplam Uzunluk | Malzeme | Yük Kapasitesi | Toplam Genişlik | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 6.345,2348 TL - 7.050,2203 TL | 38940 Stokta |
|
27.559 in
700.0 mm
|
|
Steel
|
|
|
|
||
| 3.204,413 TL - 3.560,469 TL | 41580 Stokta |
|
15.748 in
400.0 mm
|
|
Steel
|
|
|
|
||
| 971,5021 TL - 1.079,4062 TL | 63672 Stokta |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1.705,1768 TL - 1.894,6713 TL | 1985 Stokta |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 2.718,5249 TL - 3.020,5832 TL | 31232 Stokta |
|
11.811 in
300.0 mm
|
|
Steel
|
|
|
|
||
| 5.038,9651 TL - 5.598,8602 TL | 41097 Stokta |
|
23.622 in
600.0 mm
|
|
Steel
|
|
|
|
||
| 1.262,8706 TL - 1.559,0814 TL | Teslim süresini öğrenmek için tıklayın |
|
18.189 in
462.0 mm
|
|
Steel
|
|
|
|
||
| 802,7478 TL - 892,0131 TL | 22134 Stokta |
|
11.811 in
300.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1.184,4779 TL - 1.316,1373 TL | 34166 Stokta |
|
17.717 in
450.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1.872,5605 TL - 2.080,6939 TL | 1805 Stokta |
|
27.559 in
700.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 4.678,5234 TL - 5.198,3999 TL | Teslim süresini öğrenmek için tıklayın |
|
21.654 in
550.0 mm
|
|
Steel
|
|
|
|
||
| 2.354,3372 TL - 2.615,9201 TL | Teslim süresini öğrenmek için tıklayın |
|
9.843 in
250.0 mm
|
|
Steel
|
|
|
|
||
| 738,517 TL - 820,6557 TL | 40761 Stokta |
|
8.465 in
215.0 mm
|
|
Steel
|
|
|
|
||
| 1.026,2308 TL - 1.140,2564 TL | 1962 Stokta |
|
11.614 in
295.0 mm
|
|
Steel
|
|
|
|
||
| 1.525,1844 TL - 1.694,6695 TL | 38060 Stokta |
|
23.622 in
600.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 3.730,137 TL - 4.144,5764 TL | Teslim süresini öğrenmek için tıklayın |
|
17.717 in
450.0 mm
|
|
Steel
|
|
|
|
||
| 702,3358 TL - 780,363 TL | 24599 Stokta |
|
6.614 in
168.0 mm
|
|
Steel
|
|
|
|
||
| 4.214,0151 TL - 4.682,1781 TL | 41602 Stokta |
|
19.685 in
500.0 mm
|
|
Steel
|
|
|
|
||
| 1.022,3933 TL - 1.262,1396 TL | Teslim süresini öğrenmek için tıklayın |
|
14.764 in
375.0 mm
|
|
Steel
|
|
|
|
||
| 763,4602 TL - 848,2484 TL | 13800 Stokta |
|
9.843 in
250.0 mm
|
|
Galvanised Steel