Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Malzeme: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Seri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Kapalı Uzunluk | Uzatılmış Boy | Toplam Uzunluk | Malzeme | Yük Kapasitesi | Toplam Genişlik | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 971,5021 TL - 1.079,4062 TL | 63672 Stokta |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1.705,1768 TL - 1.894,6713 TL | 1985 Stokta |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 2.718,5249 TL - 3.020,5832 TL | 31232 Stokta |
|
11.811 in
300.0 mm
|
|
Steel
|
|
|
|
||
| 6.345,2348 TL - 7.050,2203 TL | 38940 Stokta |
|
27.559 in
700.0 mm
|
|
Steel
|
|
|
|
||
| 3.204,413 TL - 3.560,469 TL | 41580 Stokta |
|
15.748 in
400.0 mm
|
|
Steel
|
|
|
|
||
| 5.038,9651 TL - 5.598,8602 TL | 41097 Stokta |
|
23.622 in
600.0 mm
|
|
Steel
|
|
|
|
||
| 1.262,8706 TL - 1.559,0814 TL | Teslim süresini öğrenmek için tıklayın |
|
18.189 in
462.0 mm
|
|
Steel
|
|
|
|
||
| 5.642,0767 TL - 6.268,9436 TL | 1981 Stokta |
|
25.591 in
650.0 mm
|
|
Steel
|
|
|
|
||
| 893,749 TL - 993,0646 TL | Teslim süresini öğrenmek için tıklayın |
|
10.039 in
255.0 mm
|
|
Steel
|
|
|
|
||
| 980,7302 TL - 1.210,7916 TL | 1697 Stokta |
|
12.992 in
330.0 mm
|
|
Steel
|
|
|
|
||
| 763,4602 TL - 848,2484 TL | 13800 Stokta |
|
9.843 in
250.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1.234,7296 TL - 1.371,9624 TL | 31458 Stokta |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 2.957,9056 TL - 3.286,5517 TL | 1970 Stokta |
|
13.78 in
350.0 mm
|
|
Steel
|
|
|
|
||
| 1.022,3933 TL - 1.262,1396 TL | Teslim süresini öğrenmek için tıklayın |
|
14.764 in
375.0 mm
|
|
Steel
|
|
|
|
||
| 1.115,4047 TL - 1.239,3893 TL | 11760 Stokta |
|
15.748 in
400.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1.525,1844 TL - 1.694,6695 TL | 38060 Stokta |
|
23.622 in
600.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 3.730,137 TL - 4.144,5764 TL | Teslim süresini öğrenmek için tıklayın |
|
17.717 in
450.0 mm
|
|
Steel
|
|
|
|
||
| 702,3358 TL - 780,363 TL | 24599 Stokta |
|
6.614 in
168.0 mm
|
|
Steel
|
|
|
|
||
| 4.214,0151 TL - 4.682,1781 TL | 41602 Stokta |
|
19.685 in
500.0 mm
|
|
Steel
|
|
|
|
||
| 1.457,3903 TL - 1.619,292 TL | 28080 Stokta |
|
21.654 in
550.0 mm
|
|
Galvanised Steel