Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
Series Code :SR1535
Seri Kodu: SR1535 ,SRN0000
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Düğme Çapı | Diş Boyutu | Bitir | Düğme Malzemesi | Montaj Yöntemi | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 60,8493 TL - 149,0808 TL | 12540 Stokta |
1.630 in
41.4 mm
|
M8/M10
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| 22,2085 TL - 54,4109 TL | 375 Stokta |
1.470 in
37.3 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Stop Nut
|
||
| 46,7075 TL - 114,4336 TL | 570 Stokta |
1.380 in
35.1 mm
|
M8 x 1.25
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| 38,9395 TL - 95,4018 TL | 31680 Stokta |
1.610 in
40.9 mm
|
M6 x 1.0
|
Yellow Zinc
|
PP
|
Threaded Blind Hole
|
||
| 61,8451 TL - 151,5206 TL | 6825 Stokta |
1.880 in
47.8 mm
|
M10/M12
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| 66,8246 TL - 163,7204 TL | 350 Stokta |
1.880 in
47.8 mm
|
M6 x 1.0
|
Yellow Zinc
|
PP
|
Threaded Blind Hole
|
||
| 34,8563 TL - 85,3981 TL | 4080 Stokta |
1.610 in
40.9 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| 35,9518 TL - 88,082 TL | 30600 Stokta |
1.250 in
31.8 mm
|
M8 x 1.25
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| 29,4785 TL - 72,2224 TL | 870 Stokta |
1.380 in
35.1 mm
|
M6 x 1.0
|
Yellow Zinc
|
PP
|
Threaded Blind Hole
|
||
| 29,5781 TL - 72,4663 TL | 11400 Stokta |
1.380 in
35.1 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| 49,1973 TL - 120,5334 TL | 450 Stokta |
1.470 in
37.3 mm
|
M8 x 1.25
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| 44,5166 TL - 109,0656 TL | 570 Stokta |
1.380 in
35.1 mm
|
M6/M8
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| 56,3678 TL - 138,1009 TL | 580 Stokta |
1.630 in
41.4 mm
|
M10/M12
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| 26,192 TL - 64,1707 TL | 4320 Stokta |
1.630 in
41.4 mm
|
M10/M12
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| 96,3364 TL - 236,0243 TL | 4200 Stokta |
|
M16
|
Gloss
|
Phenolic
|
Threaded
|
||
| 42,3126 TL - 103,666 TL | 15120 Stokta |
|
M10
|
Gloss
|
Phenolic
|
Threaded
|
||
| 142,3619 TL - 348,7869 TL | Teslim süresini öğrenmek için tıklayın |
|
Non Threaded
|
Gloss
|
Phenolic
|
Çarpma
|
||
| 94,3114 TL - 231,063 TL | 380 Stokta |
1.500 in
38.1 mm
|
M6/M8
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| 31,5699 TL - 77,3463 TL | 9450 Stokta |
1.500 in
38.1 mm
|
M8/M10
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| 31,2474 TL - 76,0366 TL | 1350 Stokta |
1.250 in
31.8 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Dişli Eklenti